IESNA:LM-63-2002
[TEST]P1346588
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R459827DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R45 optic, 2700K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]396
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 14.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
150.7 244.7 342.1 417.3 476.6 551.4 644.1 726.9 783.6 802.1
808.7 836.2 857.8 870 874 856.8 790.9 692.2 573.3 429.9
334.8 185.5 45.4 1 0.7 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0 0 0 0
150.7 244.1 338.8 416.6 477.6 544.1 634.9 726.9 780.6 801.5
810.1 833.6 857.1 870.3 872 846.5 777.3 685.2 564.3 430.5
330.2 188.4 48 1 0.7 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0 0 0 0
150.7 245.1 338.8 416.6 474.6 541.8 625.6 714.7 771.3 801.8
813.4 837.2 863.4 872 862.7 822.6 747.1 653.7 544.5 417
311 178.2 46 1 0.7 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0 0 0 0
150.7 238.4 330.8 409.7 468.3 527.6 606.7 684.9 749.5 788.9
808.4 833.9 860.4 859.7 832.6 777.6 701.1 613.7 509 390.1
283.5 169.2 47 1 0.7 0.7 0.7 0.7 0.3 0.3
0.3 0.3 0.3 0 0 0 0
150.7 238.1 328.2 403 458.7 515.3 586.2 658.4 719.3 764.7
790.2 813.4 833.6 820 778.3 714.7 642.5 564 469.9 351.7
238.8 146 48.7 1.7 0.7 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0 0 0
150.7 233.1 322.6 395.1 450.1 498.8 560.7 620.6 676.6 720.3
745.8 760.4 769.7 749.5 702.8 644.1 574.3 495.1 397.7 291.4
194.1 115.9 43.4 2.3 0.7 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0 0 0
150.7 231.8 313 382.2 434.8 480.5 532.2 582.2 626.6 659
678.9 682.9 679.2 661.4 617.3 561 489.1 407.3 315.9 216.3
139.8 82.5 33.4 2.3 0.7 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0 0
150.7 226.2 301 368.6 418.3 461.7 504.4 545.1 574.6 597.8
608.7 606.1 596.1 575.9 527.9 467.3 391.1 308 220.6 148
93.4 47.4 9.3 0.7 0.7 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0
150.7 218.6 291.1 352.7 398.7 437.5 473.3 508.4 530.2 542.1
545.8 537.8 518.3 481.5 431.5 363 281.5 208.3 142.1 89.1
47 9.9 1 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.3 0.3 0.3 0.3 0.3 0
150.7 214.9 277.5 331.8 376.9 410 439.8 464.3 480.5 484.5
479.9 463 428.2 382.8 322.9 255 187.1 129.2 81.5 42.1
8.6 1 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.3 0.3 0.3 0
150.7 206.3 263 310.6 348.7 378.2 400.1 414.6 422.9 418.9
403.7 376.5 333.8 278.2 219.9 163.9 115.2 73.5 36.4 8.3
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.3 0.3 0
150.7 202 250 288.1 319.6 341.1 355 360.7 358 345.4
320.6 283.5 236.8 188.1 136.4 95.7 62.3 32.5 8.3 1
0.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.3 0
150.7 195.7 233.1 264.3 285.8 300.4 305 301 288.1 265.9
235.8 198.7 157.3 114.6 78.2 51 28.5 9.9 1.3 0.3
0.7 0.7 0.7 0.7 0.7 0.7 1 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0
150.7 184.1 208.6 226.5 235.8 237.5 229.5 214.3 191.8 163.6
133.8 102.3 73.5 48.4 30.8 17.9 6.6 1.3 0.3 0.3
0.7 0.7 0.7 0.7 0.7 1 1 1 1 1
1 1 1 0.7 0.7 0.7 0
150.7 149.7 140.4 125.2 107.3 87.4 67.2 48.7 34.1 22.9
15.2 10.3 6.6 4 2 1.3 1 1 1 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1 1 1 0.7 0.7 0
150.7 120.2 88.8 60.6 38.1 21.9 12.3 6.6 4.3 3
2 1.7 1.7 1.3 1.7 1.7 1.7 1.7 2 2
2 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2 2
1.7 1.7 1.3 1 0.7 0.7 0
150.7 97 56.3 28.8 12.3 6 4 3 2.6 2.3
2 2 2 2 2 2 2.3 2.3 2.6 3
3 3 3.3 3.3 3.3 3 3 3 2.6 2.6
2.3 2 1.7 1.3 1 0.7 0
150.7 83.1 40.7 15.9 6.6 4.3 3.6 3 2.6 2.3
2.3 2.3 2 2.3 2.3 2.6 2.6 3 3.3 3.3
3.6 4 4 4 4 4 3.6 3.6 3.3 3
3 2.6 2 1.7 1 0.7 0
150.7 81.8 38.4 13.2 5.6 4 3.3 3 2.6 2.3
2.3 2.3 2.3 2.6 2.6 2.6 3 3.3 3.3 3.6
4 4.3 4.3 4 4 4 4 4 3.6 3.3
3 2.6 2.3 1.7 1 0.3 0
